Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2885906 - EMD-SL-LL-230
Bill of material
PHOENIX CONTACT 2885906
MANUID
Product number of the Manufacturer
2885906
DESCSHORT
Short Description
Monitoring relay
DESCLONG
Long Description
Monitoring relay for level monitoring of conductive fluids, minimum monitoring, maximum monitoring, 230 V AC supply voltage, 2 changeover contacts
MANUTYPEDESC
Manufacturer Type Description
EMD-SL-LL-230
PREVIEW
Preview
AAP798
Application standards
EN 50178
BAB392
certificate/approval
CE
BAF016
width
22.5 mm
BAA020
height
90 mm
AAF040
net weight
0.193 kg
BAB577
depth
113 mm
BAD831
Design of electrical connection
Screw connection
BAD470
detachable terminals present
No
AAB959
min. rated control voltage Us with AC 60 Hz
195.500 V
AAB958
min. rated control voltage Us with AC 50 Hz
195.500 V
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
2
AAO663
GTIN
4046356144148
AAW338
Manufacturer product designation
Monitoring relay
AAU734
Manufacturer product description
Monitoring relay for level monitoring of conductive fluids, minimum monitoring, maximum monitoring, 230 V AC supply voltage, 2 changeover contacts
AAO057
Product type
EMD-SL-LL-230
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356144148
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
AT
DEEPLINK
Deeplink
Deeplink
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
2D