Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2885950000 - MF 5/12 MM WS
Bill of material
Weidmueller 2885950000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2885950000
MANUTYPEDESC
Manufacturer Type Description
MF 5/12 MM WS
DESCSHORT
Short Description
Terminal marking, Pitch in mm: 12.00, Printed characters: neutral, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4064675854555
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
12 mm
BAA020
height
5 mm
BAA351
color
white
BAB577
depth
0.700 mm
BAB664
material
thermoplastic polyurethan-elastomers (TPU)
AAF040
Mass
0.00013 kg
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D