Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
2886 - DIN 5156 "FIRE" TAP
Bill of material
2886 26.441
J21
Item ID
2886 26.441
J23
Item Description
FIRE GEWINDEBOHRER
J22
Item Name
HSS-E FIRE MA-GBO G 3/4 DIN5156N
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
HSS-E
J1
Standard Number
DIN 5156
A1
Thread Form Type
G
A22
Thread Diameter Inch
0.750 Inch
A24
Thread Diameter Fractional
3/4
A3
Thread Pitch
1.814 mm
A4
Threads per Inch
14
A8
Wrench Size
16 mm
B1
Thread Length
28 mm
B2
Usable Length
53 mm
B3
Overall Length
140 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
NSM
Standard of Characteristics
DIN4000-80
C3
Connection Diameter, Machine Side
20 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Spin Direction
N
D7
Weight
0.322 kg
F1
Cutting Direction
R
G3
Chamfer Form
B
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
FIRE
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
ZYL02002105
J61
Connection Code, Machine Side ISO 13399
ZYL21G2000h$09
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D