Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-172 - Interface module for ETHERNET RJ-45
Bill of material
289-172
BESTNR
Item-No.
289-172
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
39.40 mm
BREITE
Width
20.50 mm
TIEFE
Depth
85.00 mm
GEWICHT
Weight
28.300 g
ECLASS71
eCl@ss 7.1
19-17-90-01
ECLASS81
eCl@ss 8.1
19-17-90-01
Recommendations
Loading ...
Download CAD models
Previews
3D
2D