Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-174 - Interface module for ETHERNET RJ-45
Bill of material
289-174
BESTNR
Item-No.
289-174
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 1.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
40.00 mm
BREITE
Width
24.00 mm
TIEFE
Depth
85.00 mm
FARBE
Color
grau
GEWICHT
Weight
32.600 g
ECLASS71
eCl@ss 7.1
19-17-90-01
ECLASS81
eCl@ss 8.1
19-17-90-01
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D