Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-547 - Interface module, with solder pin, Male connector, 25-pole, Mating connector with solder connection, Vertical mounting, PCB terminal blocks, double-row, in mounting carrier
Bill of material
289-547
BESTNR
Item-No.
289-547
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 14 AWG
ABISOLIERLAENGE
Strip length
5 - 6 mm
HOEHE
Height
34.00 mm
BREITE
Width
72.00 mm
TIEFE
Depth
85.00 mm
GEWICHT
Weight
79.952 g
ECLASS71
eCl@ss 7.1
27-14-11-52
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D