Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2894250000 - WEP 2T 4 BL
Bill of material
Weidmueller 2894250000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2894250000
MANUTYPEDESC
Manufacturer Type Description
WEP 2T 4 BL
DESCSHORT
Short Description
End plate (terminals) 95.5 mm x 2 mm, blue
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4064675885238
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
blue
BAC140
Combustibility class
V0
BAE496
min. thickness
2 mm
AAF040
Mass
0.00506 kg
BAA020
height
93.8 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D