Catalog navigation
CAD model selection
Selectable products: 38
HELP_VARIABLE
Company
Sati
Description
28B-2 (44,45 x 30,99 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R 606)
Bill of material
CD15026
CODE
Code
P
Pitch
44.45 mm
W
Internal width
30.99 mm
DR
Roller
27.94 mm
R
Tooth radius
44 mm
C
Radius width
5 mm
L
Tooth width
28.8 mm
H2
Tooth width
88.4 mm
Z
DE
mm
DP
mm
D
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D