카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900287 - PLC-BPT-120UC/21-21
Bill of material
PHOENIX CONTACT 2900287
MANUID
Product number of the Manufacturer
2900287
DESCSHORT
Short Description
Relay base
DESCLONG
Long Description
14 mm PLC basic terminal block with Push-in connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, 2 changeover contacts, input voltage 120 V AC/DC
MANUTYPEDESC
Manufacturer Type Description
PLC-BPT-120UC/21-21
PREVIEW
Preview
INTNO
International product number
4046356507714
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAB392
certificate/approval
EAC
BAG640
Assembly type
DIN track
BAF016
width
13.9 mm
BAA020
height
80 mm
AAF040
net weight
0.04997 kg
BAB577
depth
94.0 mm
BAD831
Design of electrical connection
Spring pulley connection
BAD470
detachable terminals present
No
AAI319
number of pins
8
BAD454
Functional extension possible
No
AAO663
GTIN
4046356507714
AAW338
Manufacturer product designation
Relay base
AAU734
Manufacturer product description
14 mm PLC basic terminal block with Push-in connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, 2 changeover contacts, input voltage 120 V AC/DC
AAO057
Product type
PLC-BPT-120UC/21-21
AAY811
URI of the product
http://www.phoenixcontact.com/product/2900287
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D