Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900453 - PLC-BPT-120UC/21/SO46
Bill of material
PHOENIX CONTACT 2900453
MANUID
Product number of the Manufacturer
2900453
DESCSHORT
Short Description
Relay base
DESCLONG
Long Description
6.2 mm PLC basic terminal block against interference currents/voltages on the control side with Push-in connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, with integrated RCZ filter, 1 changeover contact, input voltage 120 V AC
MANUTYPEDESC
Manufacturer Type Description
PLC-BPT-120UC/21/SO46
PREVIEW
Preview
BAB392
certificate/approval
EAC
BAG640
Assembly type
DIN track
BAF016
width
6.200004 mm
BAA020
height
80 mm
AAF040
net weight
0.027 kg
BAB577
depth
94 mm
BAD831
Design of electrical connection
Spring pulley connection
BAD470
detachable terminals present
No
AAI319
number of pins
5
BAD454
Functional extension possible
No
AAO663
GTIN
4046356512886
AAW338
Manufacturer product designation
Relay base
AAU734
Manufacturer product description
6.2 mm PLC basic terminal block against interference currents/voltages on the control side with Push-in connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, with integrated RCZ filter, 1 changeover contact, input voltage 120 V AC
AAO057
Product type
PLC-BPT-120UC/21/SO46
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356512886
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D