Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900936 - RIF-3-BSC/3X21
Bill of material
PHOENIX CONTACT 2900936
MANUID
Product number of the Manufacturer
2900936
DESCSHORT
Short Description
Relay base
DESCLONG
Long Description
RIF-3... relay base, for octal relay with 3 changeover contacts, screw connection, plug-in option for input/interference suppression modules, for mounting on NS 35/7,5
MANUTYPEDESC
Manufacturer Type Description
RIF-3-BSC/3X21
PREVIEW
Preview
BAB392
certificate/approval
EAC
BAG640
Assembly type
DIN track
BAF016
width
40 mm
BAA020
height
96.19 mm
AAF040
net weight
0.087 kg
BAB577
depth
90 mm
BAD831
Design of electrical connection
Screw connection
BAD470
detachable terminals present
No
AAI319
number of pins
11
BAD454
Functional extension possible
Yes
AAO663
GTIN
4046356733038
AAW338
Manufacturer product designation
Relay base
AAU734
Manufacturer product description
RIF-3... relay base, for octal relay with 3 changeover contacts, screw connection, plug-in option for input/interference suppression modules, for mounting on NS 35/7,5
AAO057
Product type
RIF-3-BSC/3X21
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356733038
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D