Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2901658 - BRIDGE- 4-1M
Bill of material
PHOENIX CONTACT 2901658
MANUID
Product number of the Manufacturer
2901658
DESCSHORT
Short Description
Bridge
DESCLONG
Long Description
3-phase loop bridge for 4 CONTACTRON modules, with screw connection and 22.5 mm housing width, connecting cable: 1 m
MANUTYPEDESC
Manufacturer Type Description
BRIDGE- 4-1M
PREVIEW
Preview
INTNO
International product number
4046356621861
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.141 kg
AAB382
Type of accessory
Bridge
AAO663
GTIN
4046356621861
AAW338
Manufacturer product designation
Bridge
AAU734
Manufacturer product description
3-phase loop bridge for 4 CONTACTRON modules, with screw connection and 22.5 mm housing width, connecting cable: 1 m
AAO057
Product type
BRIDGE- 4-1M
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D