Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903522 - EMD-BL-C-10-PT
Bill of material
PHOENIX CONTACT 2903522
MANUID
Product number of the Manufacturer
2903522
DESCSHORT
Short Description
Monitoring relay
DESCLONG
Long Description
Monitoring relay for monitoring single-phase currents of 0 ... 5 A AC or 0 ... 10 A AC, overcurrent/undercurrent or window, 1 changeover contact, with Push-in connection
MANUTYPEDESC
Manufacturer Type Description
EMD-BL-C-10-PT
PREVIEW
Preview
INTNO
International product number
4046356747264
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
DIN EN 60947-5-1
BAB392
certificate/approval
CE
BAF016
width
17.5 mm
BAA020
height
89.48 mm
AAF040
net weight
0.071 kg
BAB577
depth
65.5 mm
BAD831
Design of electrical connection
Push-in connection
AAB959
min. rated control voltage Us with AC 60 Hz
195.500 V
AAB958
min. rated control voltage Us with AC 50 Hz
195.500 V
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
1
BAA733
Lowest value of measurement range for current
0 A
BAC229
Greatest value of measuring range for current
10 A
AAO663
GTIN
4046356747264
AAW338
Manufacturer product designation
Monitoring relay
AAU734
Manufacturer product description
Monitoring relay for monitoring single-phase currents of 0 ... 5 A AC or 0 ... 10 A AC, overcurrent/undercurrent or window, 1 changeover contact, with Push-in connection
AAO057
Product type
EMD-BL-C-10-PT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
AT
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D