Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2903525 - EMD-BL-3V-400
Bill of material
PHOENIX CONTACT 2903525
MANUID
Product number of the Manufacturer
2903525
DESCSHORT
Short Description
Monitoring relay
DESCLONG
Long Description
Monitoring relay for monitoring 3-phase voltages of 400 V AC ±30%, window or window with phase sequence, 1 changeover contact, with screw connection
MANUTYPEDESC
Manufacturer Type Description
EMD-BL-3V-400
PREVIEW
Preview
INTNO
International product number
4046356747219
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
DIN EN 60947-5-1
BAB392
certificate/approval
CE
BAF016
width
17.5 mm
BAA020
height
89.47 mm
AAF040
net weight
0.081 kg
BAB577
depth
65.5 mm
BAD831
Design of electrical connection
Screw connection
BAC228
Greatest value of measuring range for voltage
519 V
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
1
BAC070
Voltage type of the measurement range
AC
BAA690
Lowest value of measurement range for voltage
280 V
AAO663
GTIN
4046356747219
AAW338
Manufacturer product designation
Monitoring relay
AAU734
Manufacturer product description
Monitoring relay for monitoring 3-phase voltages of 400 V AC ±30%, window or window with phase sequence, 1 changeover contact, with screw connection
AAO057
Product type
EMD-BL-3V-400
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
AT
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D