Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905230 - PLT-SEC-T3-3S-230-FM
Bill of material
PHOENIX CONTACT 2905230
MANUID
Product number of the Manufacturer
2905230
DESCSHORT
Short Description
Type 3 surge protection device
DESCLONG
Long Description
Plug-in device protection, according to type 3/class III, for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE), with integrated surge-proof fuse and remote indication contact.
MANUTYPEDESC
Manufacturer Type Description
PLT-SEC-T3-3S-230-FM
PREVIEW
Preview
INTNO
International product number
4046356939706
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
DIN track
AAF040
net weight
0.1563 kg
AAT080
Pole number
4
AAI734
max. continuous voltage (at AC)
264 V
AAI910
voltage protection level (L-N)
1.400 kV
AAI847
nominal voltage (at AC)
230 V
AAG363
min. conductor cross section solid (solid, stranded)
0.200 mm^2
AAI904
voltage protection level
1.400 kV
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAG362
max. conductor cross section solid (solid, stranded)
4 mm^2
AAI911
voltage protection level (L-PE/N-PE)
1.500 kV
AAJ018
max. rated cross section (flexible, fine strand)
2.500 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
0.200 mm^2
AAL872
interference suppressor filter present
No
AAM023
category type 3 present
Yes
AAI833
nominal discharge surge current (8/20) (L+N-PE)
3 kA
AAI834
nominal discharge surge current (8/20) (L-N)
3 kA
AAI841
nominal load current
26 A
AAO663
GTIN
4046356939706
AAW338
Manufacturer product designation
Type 3 surge protection device
AAU734
Manufacturer product description
Plug-in device protection, according to type 3/class III, for 3-phase power supply networks with separate N and PE (5-conductor system: L1, L2, L3, N, PE), with integrated surge-proof fuse and remote indication contact.
AAO057
Product type
PLT-SEC-T3-3S-230-FM
AAY811
URI of the product
http://www.phoenixcontact.com/product/2905230
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363090
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D