Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905415 - FLT-SEC-P-T1-1S-350/25-FM
Bill of material
PHOENIX CONTACT 2905415
MANUID
Product number of the Manufacturer
2905415
DESCSHORT
Short Description
Type 1+2 combined lightning current and surge arrester
DESCLONG
Long Description
Plug-in lightning current arrester, in accordance with Type 1/Class I, for 1-phase power supply networks with separate N and PE (L1, PE, N).
MANUTYPEDESC
Manufacturer Type Description
FLT-SEC-P-T1-1S-350/25-FM
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.724 kg
AAI734
max. continuous voltage (at AC)
350 V
AAI910
voltage protection level (L-N)
1.500 kV
AAG363
min. conductor cross section solid (solid, stranded)
2.500 mm^2
AAK366
system configuration
TN-S
AAI904
voltage protection level
1.500 kV
AAI439
max. lightning impulse current (10/350)
25 kA
AAK867
exhausting
No
AAM021
category type 1 present
Yes
AAP898
construction size
4 Div.
AAK203
type of poles
1+N/PE
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAI539
follow current extinguishing capability
50 kA
AAJ117
max. conductor cross section (flexible, fine-strand)
35 mm^2
AAJ118
min. conductor cross section (flexible, fine-strand)
2.500 mm^2
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAI832
nominal discharge surge current (8/20)
25 kA
AAI911
voltage protection level (L-PE/N-PE)
2.500 kV
AAO663
GTIN
4055626045887
AAW338
Manufacturer product designation
Type 1+2 combined lightning current and surge arrester
AAU734
Manufacturer product description
Plug-in lightning current arrester, in accordance with Type 1/Class I, for 1-phase power supply networks with separate N and PE (L1, PE, N).
AAO057
Product type
FLT-SEC-P-T1-1S-350/25-FM
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626045887
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D