Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905466 - FLT-SEC-T1+T2-1S-350/25-FM
Bill of material
PHOENIX CONTACT 2905466
MANUID
Product number of the Manufacturer
2905466
DESCSHORT
Short Description
Type 1+2 special combined lightning current and surge arrester
DESCLONG
Long Description
Plug-in lightning and surge arrester combination, in accordance with Type 1+2/Class I+II, for 1-phase power supply networks, with separate N and PE (L1, PE, N).
MANUTYPEDESC
Manufacturer Type Description
FLT-SEC-T1+T2-1S-350/25-FM
PREVIEW
Preview
AAF040
net weight
0.631 kg
AAT080
Pole number
2
AAI734
max. continuous voltage (at AC)
350 V
AAI847
nominal voltage (at AC)
240 V
AAG363
min. conductor cross section solid (solid, stranded)
2.500 mm^2
AAK366
system configuration
TN-S
AAI904
voltage protection level
1.500 kV
AAI439
max. lightning impulse current (10/350)
100 kA
AAK867
exhausting
No
AAP898
construction size
4 Div.
AAK406
signaling at the device
optical
AAG362
max. conductor cross section solid (solid, stranded)
35 mm^2
AAK387
category
type 1 + 2
AAG174
min. conductor cross section flexible (fine-strand) with cable end sleeve
2.500 mm^2
AAK966
remote signaling possible
Yes
AAI857
mains follow-up current quenching capacity
25 kA
AAI789
max. safety level (L-PE/N-PE)
1.500 kV
AAI788
max. safety level (L-N)
1.500 kV
AAG173
max. conductor cross section flexible (fine-strand) with cable end sleeve
35 mm^2
AAO663
GTIN
4046356950169
AAW338
Manufacturer product designation
Type 1+2 special combined lightning current and surge arrester
AAU734
Manufacturer product description
Plug-in lightning and surge arrester combination, in accordance with Type 1+2/Class I+II, for 1-phase power supply networks, with separate N and PE (L1, PE, N).
AAO057
Product type
FLT-SEC-T1+T2-1S-350/25-FM
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356950169
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D