카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905495 - PLC-HSC-24DC/220DC/10
Bill of material
PHOENIX CONTACT 2905495
MANUID
Product number of the Manufacturer
2905495
DESCSHORT
Short Description
Solid-state relays
DESCLONG
Long Description
PLC-INTERFACE, hybrid solid-state relay incl. bypass relay with screw connection, for mounting on NS 35/7,5 DIN rail, input: 24 V DC, output: 12 V DC ... 250 V DC/10 A
MANUTYPEDESC
Manufacturer Type Description
PLC-HSC-24DC/220DC/10
PREVIEW
Preview
AAP798
Application standards
IEC 60947-5-1
AAF040
net weight
0.089 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
AAF691
max. output voltage
250 V
AAF692
min. output voltage
12 V
AAB460
Rated operating current Ie
10 A
AAO663
GTIN
4046356957120
AAW338
Manufacturer product designation
Solid-state relays
AAU734
Manufacturer product description
PLC-INTERFACE, hybrid solid-state relay incl. bypass relay with screw connection, for mounting on NS 35/7,5 DIN rail, input: 24 V DC, output: 12 V DC ... 250 V DC/10 A
AAO057
Product type
PLC-HSC-24DC/220DC/10
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356957120
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D