Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905638 - VAL-MB-T1/T2 1000DC-PV/2+V-FM
Bill of material
PHOENIX CONTACT 2905638
MANUID
Product number of the Manufacturer
2905638
DESCSHORT
Short Description
Lightning/surge arrester type 1/2
DESCLONG
Long Description
Lightning current arrester/surge protective device for 2-pos. isolated and grounded 1,000 V DC PV systems, for DIN rail mounting, with remote indication contact, temperature-monitored protective elements, status message on the module.
MANUTYPEDESC
Manufacturer Type Description
VAL-MB-T1/T2 1000DC-PV/2+V-FM
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.457 kg
AAI735
max. continuous voltage (at DC)
1000 V
AAK366
system configuration
DC
AAI904
voltage protection level
3.300 kV
AAI439
max. lightning impulse current (10/350)
6.250 kA
AAK867
exhausting
No
AAM021
category type 1 present
Yes
AAP898
construction size
4 Div.
AAK203
type of poles
2
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAJ117
max. conductor cross section (flexible, fine-strand)
35 mm^2
AAJ118
min. conductor cross section (flexible, fine-strand)
2.500 mm^2
AAI832
nominal discharge surge current (8/20)
20 kA
AAO663
GTIN
4046356984577
AAW338
Manufacturer product designation
Lightning/surge arrester type 1/2
AAU734
Manufacturer product description
Lightning current arrester/surge protective device for 2-pos. isolated and grounded 1,000 V DC PV systems, for DIN rail mounting, with remote indication contact, temperature-monitored protective elements, status message on the module.
AAO057
Product type
VAL-MB-T1/T2 1000DC-PV/2+V-FM
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356984577
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D