Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905650 - VAL-MS-T1/T2 BE/O
Bill of material
PHOENIX CONTACT 2905650
MANUID
Product number of the Manufacturer
2905650
DESCSHORT
Short Description
Type 2 surge protection base element
DESCLONG
Long Description
Base element for type 1/2 arresters from the VALVETRAB MS T1/T2 product range. Version: 1-channel
MANUTYPEDESC
Manufacturer Type Description
VAL-MS-T1/T2 BE/O
PREVIEW
Preview
INTNO
International product number
4046356983006
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
BAG640
Assembly type
DIN track
AAF040
net weight
0.081 kg
AAT080
Pole number
1
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
No
AAL498
decoupling inductance present
No
AAO663
GTIN
4046356983006
AAW338
Manufacturer product designation
Type 2 surge protection base element
AAU734
Manufacturer product description
Base element for type 1/2 arresters from the VALVETRAB MS T1/T2 product range. Version: 1-channel
AAO057
Product type
VAL-MS-T1/T2 BE/O
AAY811
URI of the product
http://www.phoenixcontact.com/product/2905650
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
12
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D