Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905652 - VAL-MS-T1/T2 BE/O-FM
Bill of material
PHOENIX CONTACT 2905652
MANUID
Product number of the Manufacturer
2905652
DESCSHORT
Short Description
Type 2 surge protection base element
DESCLONG
Long Description
Base element for type 1/2 arresters from the VALVETRAB MS T1/T2 product range, with remote indication contact. Version: 1-channel
MANUTYPEDESC
Manufacturer Type Description
VAL-MS-T1/T2 BE/O-FM
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.087 kg
AAT080
Pole number
1
AAL525
remote signaling contact present
Yes
AAK955
explosion-tested version
No
AAL498
decoupling inductance present
No
AAO663
GTIN
4046356983372
AAW338
Manufacturer product designation
Type 2 surge protection base element
AAU734
Manufacturer product description
Base element for type 1/2 arresters from the VALVETRAB MS T1/T2 product range, with remote indication contact. Version: 1-channel
AAO057
Product type
VAL-MS-T1/T2 BE/O-FM
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356983372
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
32
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
12
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D