Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2905834 - FLT 100 N/PE CTRL-3.0
Bill of material
PHOENIX CONTACT 2905834
MANUID
Product number of the Manufacturer
2905834
DESCSHORT
Short Description
Type 1+2 combined lightning current and surge arrester
DESCLONG
Long Description
Lightning current arrester with encapsulated N-PE spark gap and ignition electronics, 1-channel. Voltage protection level: 3 kV. Housing width: 35 mm (2 pitches)
MANUTYPEDESC
Manufacturer Type Description
FLT 100 N/PE CTRL-3.0
PREVIEW
Preview
INTNO
International product number
4046356998925
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAG640
Assembly type
DIN track
AAF040
net weight
0.292 kg
AAI734
max. continuous voltage (at AC)
260 V
AAI847
nominal voltage (at AC)
230 V
AAG363
min. conductor cross section solid (solid, stranded)
10 mm^2
AAK366
system configuration
TT
AAI904
voltage protection level
3 kV
AAI439
max. lightning impulse current (10/350)
100 kA
AAK867
exhausting
Yes
AAM021
category type 1 present
Yes
AAP898
construction size
2 Div.
AAK203
type of poles
N/PE
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI539
follow current extinguishing capability
0.100 kA
AAJ117
max. conductor cross section (flexible, fine-strand)
35 mm^2
AAJ118
min. conductor cross section (flexible, fine-strand)
16 mm^2
AAG362
max. conductor cross section solid (solid, stranded)
50 mm^2
AAI832
nominal discharge surge current (8/20)
100 kA
AAI911
voltage protection level (L-PE/N-PE)
3 kV
AAO663
GTIN
4046356998925
AAW338
Manufacturer product designation
Type 1+2 combined lightning current and surge arrester
AAU734
Manufacturer product description
Lightning current arrester with encapsulated N-PE spark gap and ignition electronics, 1-channel. Voltage protection level: 3 kV. Housing width: 35 mm (2 pitches)
AAO057
Product type
FLT 100 N/PE CTRL-3.0
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
IN
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
No generation actions are associated with this part