Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906253 - EMD-BL-PTC-PT
Bill of material
PHOENIX CONTACT 2906253
MANUID
Product number of the Manufacturer
2906253
DESCSHORT
Short Description
Monitoring relay
DESCLONG
Long Description
Temperature monitoring of the motor winding (maximum 6 PTCs) for temperature sensors according to DIN 44081 and DIN 44082 with short-circuit monitoring of the thermistor circuit, with push-in connection.
MANUTYPEDESC
Manufacturer Type Description
EMD-BL-PTC-PT
PREVIEW
Preview
INTNO
International product number
4055626053745
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
IEC 60947-5-1
BAB392
certificate/approval
CE
BAF016
width
17.5 mm
BAA020
height
89.48 mm
AAF040
net weight
0.072 kg
BAB577
depth
65.5 mm
BAD831
Design of electrical connection
Push-in connection
BAD470
detachable terminals present
No
AAB959
min. rated control voltage Us with AC 60 Hz
195.500 V
AAB958
min. rated control voltage Us with AC 50 Hz
195.500 V
BAC050
Type of actuation
AC
AAP365
Number of breaking contacts
0
AAP546
Number of making contacts
0
AAP377
Number of changers
1
AAO663
GTIN
4055626053745
AAW338
Manufacturer product designation
Monitoring relay
AAU734
Manufacturer product description
Temperature monitoring of the motor winding (maximum 6 PTCs) for temperature sensors according to DIN 44081 and DIN 44082 with short-circuit monitoring of the thermistor circuit, with push-in connection.
AAO057
Product type
EMD-BL-PTC-PT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
AT
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D