Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906821 - TTC-6-2X1-M-EX-24DC-UT-I
Bill of material
PHOENIX CONTACT 2906821
MANUID
Product number of the Manufacturer
2906821
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Surge protection with integrated status indicator and disconnect knife for a 2-wire Ex i signal circuit with common reference potential.
MANUTYPEDESC
Manufacturer Type Description
TTC-6-2X1-M-EX-24DC-UT-I
PREVIEW
Preview
INTNO
International product number
4055626135847
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
31
BAG640
Assembly type
DIN track
AAF040
net weight
0.03592 kg
AAI848
nominal voltage (at DC)
24 V
AAI735
max. continuous voltage (at DC)
30 V
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
5 kA
AAK955
explosion-tested version
Yes
AAI841
nominal load current
0.600 A
AAK530
Connection 1
Clamp
AAI906
voltage protection level (core/earth)
50 V
AAO663
GTIN
4055626135847
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Surge protection with integrated status indicator and disconnect knife for a 2-wire Ex i signal circuit with common reference potential.
AAO057
Product type
TTC-6-2X1-M-EX-24DC-UT-I
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D