Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2906832 - TTC-6-TVSD-C-48DC-UT-I
Bill of material
PHOENIX CONTACT 2906832
MANUID
Product number of the Manufacturer
2906832
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Fine surge protection with integrated status indicator for a signal wire with grounded reference potential.
MANUTYPEDESC
Manufacturer Type Description
TTC-6-TVSD-C-48DC-UT-I
PREVIEW
Preview
INTNO
International product number
4055626135953
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
6
BAG640
Assembly type
DIN track
AAF040
net weight
0.0284 kg
AAI848
nominal voltage (at DC)
48 V
AAI734
max. continuous voltage (at AC)
37 V
AAI735
max. continuous voltage (at DC)
53 V
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
0.090 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
10 A
AAK530
Connection 1
Clamp
AAI906
voltage protection level (core/earth)
80 V
AAO663
GTIN
4055626135953
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Fine surge protection with integrated status indicator for a signal wire with grounded reference potential.
AAO057
Product type
TTC-6-TVSD-C-48DC-UT-I
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D