Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2907057 - RIF-LDM-12-24 DC
Bill of material
PHOENIX CONTACT 2907057
MANUID
Product number of the Manufacturer
2907057
DESCSHORT
Short Description
Plug-in module
DESCLONG
Long Description
Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with freewheeling diode and yellow LED, input voltage: 12 V DC ... 24 V DC ±20 %, polarity A1-, A2+
MANUTYPEDESC
Manufacturer Type Description
RIF-LDM-12-24 DC
PREVIEW
Preview
BAB392
certificate/approval
EAC
AAF040
net weight
0.003 kg
AAB382
Type of accessory
Plug-in module
AAO663
GTIN
4055626181172
AAW338
Manufacturer product designation
Plug-in module
AAU734
Manufacturer product description
Plug-in module, for mounting on RIF-1, RIF-2, RIF-3, and RIF-4, with freewheeling diode and yellow LED, input voltage: 12 V DC ... 24 V DC ±20 %, polarity A1-, A2+
AAO057
Product type
RIF-LDM-12-24 DC
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626181172
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85363010
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
2D