Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2907468 - RIF-0-BPT-M/ 21
Bill of material
PHOENIX CONTACT 2907468
MANUID
Product number of the Manufacturer
2907468
DESCSHORT
Short Description
Relay base
DESCLONG
Long Description
RIF-0 relay base, for miniature power relay with 1 changeover contact, Push-in connection, polarity: A1-, A2+, for mounting on NS 35/7,5
MANUTYPEDESC
Manufacturer Type Description
RIF-0-BPT-M/ 21
PREVIEW
Preview
BAG640
Assembly type
DIN track
BAF016
width
6.13 mm
BAA020
height
91.71 mm
AAF040
net weight
0.020 kg
BAB577
depth
78 mm
BAD831
Design of electrical connection
Spring pulley connection
BAD470
detachable terminals present
No
AAI319
number of pins
5
BAD454
Functional extension possible
No
AAO663
GTIN
4055626210230
AAW338
Manufacturer product designation
Relay base
AAU734
Manufacturer product description
RIF-0 relay base, for miniature power relay with 1 changeover contact, Push-in connection, polarity: A1-, A2+, for mounting on NS 35/7,5
AAO057
Product type
RIF-0-BPT-M/ 21
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626210230
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
8
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D