Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2907713 - ETD-BL-2T-I-230
Bill of material
PHOENIX CONTACT 2907713
MANUID
Product number of the Manufacturer
2907713
DESCSHORT
Short Description
Timer relay
DESCLONG
Long Description
Compact impulse encoder with adjustable pulse and pause times (50 ms - 100 h), wide range power supply unit, with screw connection, 1 changeover contact
MANUTYPEDESC
Manufacturer Type Description
ETD-BL-2T-I-230
PREVIEW
Preview
INTNO
International product number
4055626220758
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
EN 50178
BAB392
certificate/approval
CE
BAF016
width
17.5 mm
BAA020
height
89.47 mm
AAF040
net weight
0.080 kg
BAB577
depth
65.5 mm
BAD831
Design of electrical connection
Screw connection
AAB959
min. rated control voltage Us with AC 60 Hz
24 V
AAB958
min. rated control voltage Us with AC 50 Hz
24 V
BAA873
Lowest value of a time range
0.050 s
BAC232
Greatest value of time range.
360000 s
AAB960
min. rated control voltage Us with DC
24 V
AAP557
Number of openers of undelayed relay outputs
0
AAP694
Number of shutters of the undelayed relay outputs
0
AAP379
Number of changers of undelayed relay outputs.
0
BAC050
Type of actuation
AC/DC
AAO663
GTIN
4055626220758
AAW338
Manufacturer product designation
Timer relay
AAU734
Manufacturer product description
Compact impulse encoder with adjustable pulse and pause times (50 ms - 100 h), wide range power supply unit, with screw connection, 1 changeover contact
AAO057
Product type
ETD-BL-2T-I-230
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
AT
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D