Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2907926 - PLT-SEC-T3-60-FM-PT
Bill of material
PHOENIX CONTACT 2907926
MANUID
Product number of the Manufacturer
2907926
DESCSHORT
Short Description
Type 3 surge protection device
DESCLONG
Long Description
Type 3 surge protection, consisting of protective plug and base element, with integrated status indicator and remote signaling for single-phase power supply networks. Nominal voltage: 60 V AC/DC
MANUTYPEDESC
Manufacturer Type Description
PLT-SEC-T3-60-FM-PT
PREVIEW
Preview
BAG640
Assembly type
DIN track
AAF040
net weight
0.077 kg
AAT080
Pole number
2
AAI734
max. continuous voltage (at AC)
80 V
AAI735
max. continuous voltage (at DC)
80 V
AAI910
voltage protection level (L-N)
0.480 kV
AAI847
nominal voltage (at AC)
60 V
AAG363
min. conductor cross section solid (solid, stranded)
0.200 mm^2
AAI904
voltage protection level
0.480 kV
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAG362
max. conductor cross section solid (solid, stranded)
4 mm^2
AAI911
voltage protection level (L-PE/N-PE)
0.800 kV
AAJ018
max. rated cross section (flexible, fine strand)
2.500 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
0.200 mm^2
AAL872
interference suppressor filter present
No
AAM023
category type 3 present
Yes
AAI833
nominal discharge surge current (8/20) (L+N-PE)
2 kA
AAI834
nominal discharge surge current (8/20) (L-N)
2 kA
AAI841
nominal load current
26 A
AAO663
GTIN
4055626257624
AAW338
Manufacturer product designation
Type 3 surge protection device
AAU734
Manufacturer product description
Type 3 surge protection, consisting of protective plug and base element, with integrated status indicator and remote signaling for single-phase power supply networks. Nominal voltage: 60 V AC/DC
AAO057
Product type
PLT-SEC-T3-60-FM-PT
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626257624
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
5
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D