Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2907928 - PLT-SEC-T3-230-FM-PT
Bill of material
PHOENIX CONTACT 2907928
MANUID
Product number of the Manufacturer
2907928
DESCSHORT
Short Description
Type 3 surge protection device
DESCLONG
Long Description
Type 2/3 surge protection, consisting of protective plug and base element with Push-in connection. For single-phase power supply network with integrated status indicator and remote signaling. Nominal voltage: 230 V AC/DC
MANUTYPEDESC
Manufacturer Type Description
PLT-SEC-T3-230-FM-PT
PREVIEW
Preview
INTNO
International product number
4055626257655
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
DIN track
AAF040
net weight
0.07716 kg
AAT080
Pole number
2
AAI734
max. continuous voltage (at AC)
264 V
AAI735
max. continuous voltage (at DC)
275 V
AAI910
voltage protection level (L-N)
1.250 kV
AAI847
nominal voltage (at AC)
240 V
AAG363
min. conductor cross section solid (solid, stranded)
0.200 mm^2
AAI904
voltage protection level
1.250 kV
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
Yes
AAG362
max. conductor cross section solid (solid, stranded)
4 mm^2
AAI911
voltage protection level (L-PE/N-PE)
1.400 kV
AAJ018
max. rated cross section (flexible, fine strand)
2.500 mm^2
AAJ019
min. rated cross section (flexible, fine strand)
0.200 mm^2
AAL872
interference suppressor filter present
No
AAM023
category type 3 present
Yes
AAI833
nominal discharge surge current (8/20) (L+N-PE)
5 kA
AAI834
nominal discharge surge current (8/20) (L-N)
5 kA
AAI841
nominal load current
26 A
AAO663
GTIN
4055626257655
AAW338
Manufacturer product designation
Type 3 surge protection device
AAU734
Manufacturer product description
Type 2/3 surge protection, consisting of protective plug and base element with Push-in connection. For single-phase power supply network with integrated status indicator and remote signaling. Nominal voltage: 230 V AC/DC
AAO057
Product type
PLT-SEC-T3-230-FM-PT
AAY811
URI of the product
http://www.phoenixcontact.com/product/2907928
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D