Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2907929 - PLT-SEC-T3-BE-FM-PT
Bill of material
PHOENIX CONTACT 2907929
MANUID
Product number of the Manufacturer
2907929
DESCSHORT
Short Description
Type 3 surge protection base element
DESCLONG
Long Description
Base element for protective plugs from the PLT-SEC-...-UT/PT product series with remote indication contact.
MANUTYPEDESC
Manufacturer Type Description
PLT-SEC-T3-BE-FM-PT
PREVIEW
Preview
INTNO
International product number
4055626257679
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
4
BAG640
Assembly type
DIN track
AAF040
net weight
0.044 kg
AAT080
Pole number
2
AAK406
signaling at the device
read-out possible
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
No
AAL498
decoupling inductance present
No
AAO663
GTIN
4055626257679
AAW338
Manufacturer product designation
Type 3 surge protection base element
AAU734
Manufacturer product description
Base element for protective plugs from the PLT-SEC-...-UT/PT product series with remote indication contact.
AAO057
Product type
PLT-SEC-T3-BE-FM-PT
AAY811
URI of the product
http://www.phoenixcontact.com/product/2907929
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363030
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
为你推荐
载入中 ...
下载CAD模型
预览
3D
2D