Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2908652 - VAL-MS BE/FM/120
Bill of material
PHOENIX CONTACT 2908652
MANUID
Product number of the Manufacturer
2908652
DESCSHORT
Short Description
Type 2 surge protection base element
DESCLONG
Long Description
Base element for type 2 arresters of the VALVETRAB MS series of products, with remote indication contact. Design: 1-channel
MANUTYPEDESC
Manufacturer Type Description
VAL-MS BE/FM/120
PREVIEW
Preview
INTNO
International product number
4055626317892
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
11
BAG640
Assembly type
DIN track
AAF040
net weight
0.06835 kg
AAT080
Pole number
1
AAK406
signaling at the device
read-out possible
AAL525
remote signaling contact present
Yes
AAK955
explosion-tested version
No
AAL498
decoupling inductance present
No
AAO663
GTIN
4055626317892
AAW338
Manufacturer product designation
Type 2 surge protection base element
AAU734
Manufacturer product description
Base element for type 2 arresters of the VALVETRAB MS series of products, with remote indication contact. Design: 1-channel
AAO057
Product type
VAL-MS BE/FM/120
AAY811
URI of the product
http://www.phoenixcontact.com/product/2908652
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
120
QUANTITYINT
Quantity Scale
120
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D