Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2910419 - PT-IQ-3-BE-UT
Bill of material
PHOENIX CONTACT 2910419
MANUID
Product number of the Manufacturer
2910419
DESCSHORT
Short Description
Surge protection base-element
DESCLONG
Long Description
Base element for PLUGTRAB PT-IQ protective plug (3-HF, 2X1,1X2)
MANUTYPEDESC
Manufacturer Type Description
PT-IQ-3-BE-UT
PREVIEW
Preview
INTNO
International product number
4055626461564
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
46
BAG640
Assembly type
DIN track
AAF040
net weight
0.063 kg
AAT080
Pole number
3
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
No
AAL498
decoupling inductance present
No
AAO663
GTIN
4055626461564
AAW338
Manufacturer product designation
Surge protection base-element
AAU734
Manufacturer product description
Base element for PLUGTRAB PT-IQ protective plug (3-HF, 2X1,1X2)
AAO057
Product type
PT-IQ-3-BE-UT
AAY811
URI of the product
http://www.phoenixcontact.com/product/2910419
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D