Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
292-EL Series - 292-EL Series - 50 Ohm SMA 2.92 Jack, Edge Launch
Bill of material
292-J-P-EP-ST-EL-01
PN
Part Number
292-J-P-EP-ST-EL-01
SERIES
Series
292-EL
G
Gender
-J: Jack
TYPE
Type
-P: PCB
PLOPT
Plating
-EP: 50µ" Extra Heavy Gold Center Contact, Passivated Outer Contact
ORI
Orientation
-ST: Straight
TERM
Termination
-EL: Edge Launch
OPT
Option
-01: PCB Thickness 0.040" to 0.100"
PACK
Packaging
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D