Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2920023 - PT 1X2+F-BE/FM
Bill of material
PHOENIX CONTACT 2920023
MANUID
Product number of the Manufacturer
2920023
DESCSHORT
Short Description
Surge protection base-element
DESCLONG
Long Description
Base element to accept a protective plug with diagnostic and status indicator for one floating double wire, integrated spark gap to provide a high-resistance connection between the ground of the protective circuit of the plug and ground potential.
MANUTYPEDESC
Manufacturer Type Description
PT 1X2+F-BE/FM
PREVIEW
Preview
INTNO
International product number
4046356154017
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAG640
Assembly type
DIN track
AAF040
net weight
0.051 kg
AAT080
Pole number
2
AAL525
remote signaling contact present
No
AAK955
explosion-tested version
No
AAL498
decoupling inductance present
No
AAO663
GTIN
4046356154017
AAW338
Manufacturer product designation
Surge protection base-element
AAU734
Manufacturer product description
Base element to accept a protective plug with diagnostic and status indicator for one floating double wire, integrated spark gap to provide a high-resistance connection between the ground of the protective circuit of the plug and ground potential.
AAO057
Product type
PT 1X2+F-BE/FM
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Препоръки
Loading ...
Сваляне на CAD модели
Previews
3D
2D