Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2920078 - PT 1X2-24DC/FM-ST
Bill of material
PHOENIX CONTACT 2920078
MANUID
Product number of the Manufacturer
2920078
DESCSHORT
Short Description
Surge protection plug
DESCLONG
Long Description
Surge protection plug with integrated diagnostic and status indicator on the module and remote indication contact for a 2-wire floating signal circuit.
MANUTYPEDESC
Manufacturer Type Description
PT 1X2-24DC/FM-ST
PREVIEW
Preview
BAG640
Assembly type
plug-in
AAF040
net weight
0.027 kg
AAI848
nominal voltage (at DC)
24 V
AAI734
max. continuous voltage (at AC)
20 V
AAI735
max. continuous voltage (at DC)
28 V
AAK406
signaling at the device
optical
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
10 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.450 A
AAI905
voltage protection level (core/core)
40 V
AAI906
voltage protection level (core/earth)
450 V
AAO663
GTIN
4046356154000
AAW338
Manufacturer product designation
Surge protection plug
AAU734
Manufacturer product description
Surge protection plug with integrated diagnostic and status indicator on the module and remote indication contact for a 2-wire floating signal circuit.
AAO057
Product type
PT 1X2-24DC/FM-ST
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356154000
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
13
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D