Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2920612 - DT-UFB-485/BS
Bill of material
PHOENIX CONTACT 2920612
MANUID
Product number of the Manufacturer
2920612
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
9-pos. D-SUB attachment plug with surge protection for RS-485 interfaces. Can alternatively be snapped onto DIN rails.
MANUTYPEDESC
Manufacturer Type Description
DT-UFB-485/BS
PREVIEW
Preview
INTNO
International product number
4046356155120
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
10
BAG640
Assembly type
DIN track
AAF040
net weight
0.3052 kg
AAI735
max. continuous voltage (at DC)
12 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
5 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.380 A
AAI905
voltage protection level (core/core)
30 V
AAK530
Connection 1
D-Sub 9-pole
AAI906
voltage protection level (core/earth)
700 V
AAO663
GTIN
4046356155120
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
9-pos. D-SUB attachment plug with surge protection for RS-485 interfaces. Can alternatively be snapped onto DIN rails.
AAO057
Product type
DT-UFB-485/BS
AAY811
URI of the product
http://www.phoenixcontact.com/product/2920612
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D