Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2950996 - EMG 45-RELS/IR1-G 24
Bill of material
PHOENIX CONTACT 2950996
MANUID
Product number of the Manufacturer
2950996
DESCSHORT
Short Description
Relay base
DESCLONG
Long Description
Relay module, with 1 plug-in base for industrial relays size 1, contact: 4 changeover contacts, input voltage 24-48 V DC, with LED display, freewheeling and polarity protection diode
MANUTYPEDESC
Manufacturer Type Description
EMG 45-RELS/IR1-G 24
PREVIEW
Preview
INTNO
International product number
4017918084165
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG640
Assembly type
DIN track
BAF016
width
45 mm
BAA020
height
77.5 mm
AAF040
net weight
0.099 kg
BAB577
depth
82.5 mm
BAD831
Design of electrical connection
Screw connection
BAD470
detachable terminals present
No
BAD454
Functional extension possible
No
AAO663
GTIN
4017918084165
AAW338
Manufacturer product designation
Relay base
AAU734
Manufacturer product description
Relay module, with 1 plug-in base for industrial relays size 1, contact: 4 changeover contacts, input voltage 24-48 V DC, with LED display, freewheeling and polarity protection diode
AAO057
Product type
EMG 45-RELS/IR1-G 24
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D