Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
FIBRO
Description
2961.74.55. - Retaining plate with sliding pad, Steel / Bronze with solid lubricant, according to VW
Bill of material
2961.74.55.085.28.500
BC
Order No
DOC
Catalog page
2961_74_55.pdf
FORM
L1
Length
mm
B
Width
mm
S
Thickness
28.000 mm
B1
mm
D
22.000 mm
L6
mm
L2
mm
L3
mm
L4
mm
L5
mm
ANB
Number of screw holes
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D