Catalog navigation
Селекция на CAD модел
Налични продукти: 11
HELP_VARIABLE
Company
FIBRO
Description
2962.85. - Sliding pad, Steel with solid lubricant
Bill of material
2962.85.080.20.0350
BC
Order No.
DOC
Catalog page
2962_85_pdf
FORM
mm
B
Width
mm
S
Thickness
20.000 mm
A
Length
mm
L1
mm
E
50.000 mm
E1
mm
E2
mm
E3
mm
ANZ
Number of screw holes
mm
D1
13.500 mm
D
20.000 mm
T
13.000 mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D