Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2966032 - PLC-BSC-120UC/21
Bill of material
PHOENIX CONTACT 2966032
MANUID
Product number of the Manufacturer
2966032
DESCSHORT
Short Description
Relay base
DESCLONG
Long Description
6.2 mm PLC basic terminal block with screw connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, 1 changeover contact, input voltage 120 V AC/DC
MANUTYPEDESC
Manufacturer Type Description
PLC-BSC-120UC/21
PREVIEW
Preview
AAP798
Application standards
IEC 60255/DIN VDE 0435 (in relevant parts), DIN EN 50178/VDE 0160 (in relevant parts), EN 60730/DIN VDE 0631
BAB392
certificate/approval
EAC
BAG640
Assembly type
DIN track
BAF016
width
6.125 mm
BAA020
height
80 mm
AAF040
net weight
0.029 kg
BAB577
depth
94 mm
BAD831
Design of electrical connection
Screw connection
BAD470
detachable terminals present
No
AAI319
number of pins
5
BAD454
Functional extension possible
No
AAO663
GTIN
4017918130770
AAW338
Manufacturer product designation
Relay base
AAU734
Manufacturer product description
6.2 mm PLC basic terminal block with screw connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, 1 changeover contact, input voltage 120 V AC/DC
AAO057
Product type
PLC-BSC-120UC/21
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918130770
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
おすすめ
Loading ...
ダウンロード(CADデータ)
プレビュー
3D
2D