Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2966087 - PLC-BSC-230UC/ 1/SEN
Bill of material
PHOENIX CONTACT 2966087
MANUID
Product number of the Manufacturer
2966087
DESCSHORT
Short Description
Relay base
DESCLONG
Long Description
6.2 mm PLC basic terminal block for input functions with screw connection, without relay or solid-state relay, for mounting on NS 35/7,5 DIN rail, with sensor supply voltage distribution (BB), 1 N/O contact, input voltage: 230 V AC/DC
MANUTYPEDESC
Manufacturer Type Description
PLC-BSC-230UC/ 1/SEN
PREVIEW
Preview
BAG640
Assembly type
DIN track
BAF016
width
6.12 mm
BAA020
height
80 mm
AAF040
net weight
0.029 kg
BAB577
depth
94 mm
BAD831
Design of electrical connection
Screw connection
BAD470
detachable terminals present
No
AAI319
number of pins
5
BAD454
Functional extension possible
No
AAO663
GTIN
4017918130749
AAW338
Manufacturer product designation
Relay base
AAU734
Manufacturer product description
6.2 mm PLC basic terminal block for input functions with screw connection, without relay or solid-state relay, for mounting on NS 35/7,5 DIN rail, with sensor supply voltage distribution (BB), 1 N/O contact, input voltage: 230 V AC/DC
AAO057
Product type
PLC-BSC-230UC/ 1/SEN
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918130749
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
17
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D