Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2980319 - PLC-BSC-120UC/21/SO46
Bill of material
PHOENIX CONTACT 2980319
MANUID
Product number of the Manufacturer
2980319
DESCSHORT
Short Description
Relay base
DESCLONG
Long Description
6.2 mm PLC basic terminal block with protection against interference currents/voltages on the control side, with screw connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, with integrated RCZ filter, 1 changeover contact, input voltage 120 V AC
MANUTYPEDESC
Manufacturer Type Description
PLC-BSC-120UC/21/SO46
PREVIEW
Preview
INTNO
International product number
4017918895709
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAB392
certificate/approval
EAC
BAG640
Assembly type
DIN track
BAF016
width
6.125 mm
BAA020
height
80 mm
AAF040
net weight
0.0302 kg
BAB577
depth
94.0 mm
BAD831
Design of electrical connection
Screw connection
BAD470
detachable terminals present
No
AAI319
number of pins
5
BAD454
Functional extension possible
No
AAO663
GTIN
4017918895709
AAW338
Manufacturer product designation
Relay base
AAU734
Manufacturer product description
6.2 mm PLC basic terminal block with protection against interference currents/voltages on the control side, with screw connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, with integrated RCZ filter, 1 changeover contact, input voltage 120 V AC
AAO057
Product type
PLC-BSC-120UC/21/SO46
AAY811
URI of the product
http://www.phoenixcontact.com/product/2980319
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
öneriler
Loading ...
CAD modeli indir
Previews
3D
2D