Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2980416 - PLC-BSC-120UC/21-21/SO46
Bill of material
PHOENIX CONTACT 2980416
MANUID
Product number of the Manufacturer
2980416
DESCSHORT
Short Description
Relay base
DESCLONG
Long Description
14 mm PLC basic terminal block with interference current and interference voltage protection on the control side, with screw connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, with integrated RCZ filter, 2 changeover contacts, input voltage 120 V AC
MANUTYPEDESC
Manufacturer Type Description
PLC-BSC-120UC/21-21/SO46
PREVIEW
Preview
BAG640
Assembly type
DIN track
BAF016
width
13.9 mm
BAA020
height
80 mm
AAF040
net weight
0.056 kg
BAB577
depth
94 mm
BAD831
Design of electrical connection
Screw connection
BAD470
detachable terminals present
No
AAI319
number of pins
8
BAD454
Functional extension possible
No
AAO663
GTIN
4017918921217
AAW338
Manufacturer product designation
Relay base
AAU734
Manufacturer product description
14 mm PLC basic terminal block with interference current and interference voltage protection on the control side, with screw connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, with integrated RCZ filter, 2 changeover contacts, input voltage 120 V AC
AAO057
Product type
PLC-BSC-120UC/21-21/SO46
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4017918921217
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
2D