Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2981583 - CABLE-25/8/250/RSM/SIMO611D
Bill of material
PHOENIX CONTACT 2981583
MANUID
Product number of the Manufacturer
2981583
DESCSHORT
Short Description
Adapter cable
DESCLONG
Long Description
Cable adapter for PSR over-speed safety relays (PSR-RSM4 and PSR-MM30), 25/8-pos., cable length: 2.5 m, for controller: Siemens, Heidenhain
MANUTYPEDESC
Manufacturer Type Description
CABLE-25/8/250/RSM/SIMO611D
PREVIEW
Preview
INTNO
International product number
4017918996871
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4017918996871
AAW338
Manufacturer product designation
Adapter cable
AAU734
Manufacturer product description
Cable adapter for PSR over-speed safety relays (PSR-RSM4 and PSR-MM30), 25/8-pos., cable length: 2.5 m, for controller: Siemens, Heidenhain
AAO057
Product type
CABLE-25/8/250/RSM/SIMO611D
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
No generation actions are associated with this part