Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3-0347-9
Bill of material
3-0347-9
PN
Part Number
3-0347-9
DESC
Description
Adapter, TRB Jack to SMA Bulkhead Jack
SS1
Series Side 1
TRB
SS2
Series Side 2
SMA
GS1
Gender Side 1
Jack
GS2
Gender Side 2
Jack
BS
Body Style
Straight
TYPE
Type
Bulkhead
MAXFREQ
Max Frequency
500 MHz
BP
Body Plating
Nickel
BM
Body Material
Brass
CP
Contact Plating
Gold-plated Brass
Raccomandazioni
Loading ...
Download modelli CAD
Anteprime
3D
2D