카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Electric Solenoid Valves
Description
3/4'' Valves
Bill of material
BVP5CE-XR33-J
SKU
BVP5CE-XR33-J
PORT_SIZE
3/4" Female NPT
WIRING_TYPE
XR33 - 3 Wire
VOLTAGE
9 to 24V AC
BODY_MATERIAL
UPVC
BALL_SEAT
PTFE
GEARS
Metal
BORE_TYPE
Full
FLOW
Bi-Directional
COMPONENTS
UPVC
SEAL_MATERIAL
EPDM
FLOW_RATE
UPVC
ORIFICE_SIZE
20mm mm
TEMP_RANGE
15 to 250° F / -10 to 120°C
PRESSURE_RANGE
0 - 185 PSI (No Minimum)
MAX_TORQUE
2 Nm
POWER
500 mA while actuated
COIL_CONNECTION
Lead Wires
SUITABLE_MEDIA
*Water - Air - Fuel - *Etc
ENCLOSURE_RATING
IP67 (NEMA 4 equivalent)
LIFE_EXPECTANCY
70,000 Cycles
LINK
https://www.electricsolenoidvalves.com/3-4-upvc-electric-ball-valve-3-wire/
권장 사항
로딩중 ...
CAD모델 다운로드
미리보기
3D
2D