Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Presses EMG
Description
3 T - Pneumatic bench presses - 3000 kg
Bill of material
3 T
PREVIEW
Preview
REF
Partnumber
3 T
POWER
Power
3000 kg
S
Stroke
0 to 54 mm
A
Adjustable clear height
180 mm
B
Swan-neck depth
110 mm
D
Slider bore
16H7 x 30 mm
E
Table bore
30 mm
F
Table
305 x 190 mm
J
Weight
150 kg
K
Maximum height
670 mm
L
Width
305 mm
M
Depth
554 mm
N
Press speed
48 mm/sec
O
Air consumption
5,2 litre
PDF
Link to PDf
Technical data PDF
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D