Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ESYLUX
Description
3000 K / 360° / 540 mm / Ø 170 mm - Bollard light
Bill of material
EL10820342 - ALVA BL 540/170 OP 360° 800 830 WH
ARTNR
Item number
LOD
Level of detail
BILD
Product picture
CNSLINA
Parts list name
GKAT
Device category
Bollard light
PRODB
Product description
BP
Special product funtions
STEUSYS
Control system
MONART
Installation type
Free standing
RLUFT
Relative humidity
MONORT
Installation position
Base
H
Height/Depth
540 mm
DIA
Diameter
170 mm
GEW
Weight
g
FAR
Colour
WERKS
Material
powder-coated aluminium
IP
Protection type
IP65
PHOTO
Photobiological safety
SK
Protection class
I
TEMP
Permissible ambient temperature
-25...+40 °C
NENNSP
Nominal voltage
EINSTR
In-rush current
ALEIQ
Connectable wire cross section
1,50 - 2,50 mm²
DIFF
Diffuser
AWINK
Beam angle
FTEMP
Colour temperature
3100 K
FTOL
Colour tolerance
CRI
Colour rendering index Ra
> 80
BLP
Rated output P
W
LICHTS
Luminous flux
lm
LICHTA
Luminous efficacy
lm/W
LEB80
Rated life time L80B50 at 25 °C
70000 h
ULAND
Country of origin
DE
ZTN
Customs tariff number
94054099
DEEPLINK
Deeplink
https://www.esylux.com/p/EL10820342
PDFLINK
Data sheet
https://www.esylux.com/dl/EL10820342
LDT
el10820342.ldt
EF000124
Type of connection
EF011868
Type of wiring
EF008157
Beam angle
EF016286
Exchangeable control gear
EF011870
Rated life time L70B50 at 25 °C
h
EF011871
Rated life time L80B10 at 25 °C
h
EF011873
Rated life time L90B10 at 25 °C
h
EF009349
Rated luminous flux according to IEC 62722-2-1
lm
EF000381
Operating device
EF009346MAX
Colour temperature - max
K
EF009346MIN
Colour temperature - min
K
EF016261
Adjustable colour temperature
EF000442
Colour rendering index CRI
EF000048
Lamp holder
EF006436
Suitable for number of illuminants
EF012489
Highest energy efficiency class of the exchangeable lamp
EF001456
Height/Depth
mm
EF011072
IFTTT support available
EF014927
Compatible with Amazon Alexa
EF014925
Compatible with Apple HomeKit
EF014926
Compatible with Google Assistant
EF025740
Power factor
EF000085
Wire cross section
mm²
EF012172
Luminaire efficacy
lm/W
EF002423
Illuminant
EF004282
Light emission
EF009350
Light colour
EF016262
Luminous flux adjustable
EF012170
Light distributor
EF009347
Max. system power
W
EF007556
With operating device
EF000197
With movement sensor
EF005905
With illuminant
EF001203
With light sensor
EF005127MAX
Nominal voltage - max
V
EF005127MIN
Nominal voltage - min
V
EF001391
Pin number
EF004293
Impact resistance
EF005474
Protection type (IP)
EF000187
Voltage type
EF004284
Cover material
EF001596
Housing material
EF000139
Surface protection
EF000551
Diameter
mm
EF004259
Illuminant type
EF000093
With base plate
Recommendations
Loading ...
Download CAD models
Previews
3D
2D