Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
303L PCX Hub City Models - 300 Series PCX
Bill of material
0230-11941
PN
Part No.
0230-11941
MN
Model Number
303L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
Inch
DESCRIPTION
Description
303L 5/1 L WR 1
PT
Product Type
Right Angle
PL
Product Line
Pag Lubed PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.875 Inch
OT
Output Type
Hollow Bore
CD
C.D.
3.001 Inch
A
5.1247 Inch
B
2.624 Inch
D
3.250 Inch
E
8.875 Inch
F
2.448 Inch
G
0.875 Inch
H
2.550 Inch
I
6.568 Inch
J
J Keyway P&W
3/16 x 3/32
K
1.75 Inch
S
0.353 Inch
T
2.965 Inch
U
1.189 Inch
X
X Keyway
1/4 x 1/8
Z
3.777 Inch
AA
7.000 Inch
BB
3.500 Inch
CC
4.000 Inch
DD
2.000 Inch
EE
7/16-14UNC - 2B Inch
FF
0.875 Inch
GG
0.875 Inch
SS
0.500 Inch
TT
7.380 Inch
WW
9.899 Inch
XX
0.406 Inch
YY
9.000 Inch
ZT
6.742 Inch
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D